text.skipToContent text.skipToNavigation

Combination Glove and Sleeve Bag, 18” L X 8” Top

by CHANCE Utility 

Catalog ID: C4170150

Separate storage for rubber gloves and sleeves. Single flap, double nylon stitching, reinforced inside and out for snap.

Product Details

General

Style Combination Glove and Sleeve Bag
Type Container
UPC 096359021575

Dimensions

Weight 0.51 lb

Resources/Downloads