text.skipToContent text.skipToNavigation

HPWWC1605

by Hubbell Premise Wiring 

Catalog ID: HPWWC1605

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 16" Tray, Steel, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress
Standard Product

Product Details

General

Application 16" Wide
Construction Fabricated
Item Type Cover Assembly
Material Steel
OEM Brand Name Hubbell Premise Wiring
Type Covers
UPC 662620315041

Dimensions

Width 16 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources/Downloads