text.skipToContent text.skipToNavigation

HPWWC1805

by Hubbell Premise Wiring 

Catalog ID: HPWWC1805

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 18" Tray, Steel, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress
Standard Product

Product Details

General

Application 18" Wide
Construction Fabricated
Item Type Cover Assembly
Material Steel
OEM Brand Name Hubbell Premise Wiring
Type Covers
UPC 662620315065

Dimensions

Width 18 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources/Downloads