text.skipToContent text.skipToNavigation

HPWWC2405

by Hubbell Premise Wiring 

Catalog ID: HPWWC2405

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 24" Tray, Steel, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress
Standard Product

Product Details

General

Application 24" Wide
Construction Fabricated
Item Type Cover Assembly
Material Steel
OEM Brand Name Hubbell Premise Wiring
Type Covers
UPC 662620315102

Dimensions

Width 24 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources/Downloads