text.skipToContent text.skipToNavigation

HPWWCSP06

by Hubbell Premise Wiring 

Catalog ID: HPWWCSP06

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 6" Tray, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress
Standard Product

Product Details

General

Application For 6" Tray
Construction Fabricated
Item Type Center Support
Material Steel
OEM Brand Name Hubbell Premise Wiring
Type Center
UPC 662620313818

Dimensions

Width 6 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources/Downloads