text.skipToContent text.skipToNavigation

TTBDS2AL

by multiple brands 

Catalog ID: TTBDS2AL

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

With 9' Power Cord

Product Details

General

Application - For Use On Table Top
Construction Fabricated
Item Type Table Top Box
Material - Mounting Hardware Screw Mounting
Number Of Outlets 2) 15A 125V Outlet, 2) Keystone Openings
Series Connectivity Boxes
Type Boxes
UPC 783585129105

Dimensions

Display Size 1-Gang

Conductor Related

Cable Entry Knock Outs

Logistics

Carton Quantity 5