text.skipToContent text.skipToNavigation

BASE223030SP

by CMC 

Catalog ID: BASE223030SP

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems. Available in sizes for use on single and three phase.

  • Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”
  • Single or three phase
  • Stainless steel Penta-head bolt and stainless steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs located on mounting plate and on the enclosure for concentric neutral
  • Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand
  • Aluminum, steel or fiberglass burial sleeves available
  • A wind stop is included on all top hinged units for operating safety

Product Details

General

Material Aluminum

Dimensions

Cubic Capacity 19800 cu.in
Depth 22 in
Height 30 in
Width 30 in