text.skipToContent text.skipToNavigation

BGSSE224830TP

by CMC 

Catalog ID: BGSSE224830TP

Sectionalizing Enclosures Three Phase 15, 25 & 35 kV

  • Heavy-Duty channelized construction
  • Standard cabinet is fabricated from 14 gauge galvaneel steel
  • Also available in stainless steel or aluminum (contact rep)
  • Heavy duty wind locks are standard on all models
  • Custom sizes and special junction mounting brackets available
  • Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware
  • Ground nut provision for each phase. Units shipped completely assembled (except Junctions)
  • Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28
  • Standard paint color: Munsell dark green. Other colors available
Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems.

Product Details

General

Material Steel, Galvannealed

Dimensions

Cubic Capacity 31680 cu.in
Depth 22 in
Height 30 in
Width 48 in