text.skipToContent text.skipToNavigation

BGSSE228430TP-11-US1

by CMC 

Catalog ID: BGSSE228430TP-H-US1

Solar Cabinet, Exterior dimensions: 22” deep x 84” wide x 30” high.

  • Strut design utilized for easy junction hanging
  • Heavy-Duty channelized construction
  • Fabricated from 12 gauge galvaneel steel
  • Also available in mild steel, aluminum, or stainless steel (contact rep)
  • Heavy duty wind locks are standard
  • Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware
  • Full 3/8” diameter solid copper ground loop standard
  • Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28
  • Standard paint color: Munsell dark green. Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground solar distribution systems
Optional predrilled 18” mating fiberglass sleeve (BFGBS228418-PD) available, “sold separately”.

Product Details

General

Material Steel, Galvannealed

Dimensions

Cubic Capacity 55440 cu.in
Depth 22 in
Height 30 in
Width 84 in