text.skipToContent text.skipToNavigation

HC371222

by Hubbell Industrial Controls 

Catalog ID: HC371222

Accelerator, 24V-48V with Connector

Product Details

General

Mounting Method By three 6mm screw fasteners
Operating Temperature Range Celcius -40°C to +50°C
Type Accelerator

Resources/Downloads