text.skipToContent text.skipToNavigation

BSC1000

by Burndy 

Catalog ID: BSC1000

Superseal adhesive end cap

Product Details

General

Color Code Orange
Type Sealant
UPC 781810666180
UPC 12 Digit 7818106661800

Dimensions

Dimension - Inside Diameter inch 1 in
Length 1.50 in
Thickness 0.06 in

Conductor Related

Conductor Range 1-1.08 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 300 EA
Minimum Pack Quantity 3

Resources/Downloads

Sales Drawings