text.skipToContent text.skipToNavigation

BSC2375

by Burndy 

Catalog ID: BSC2375

Superseal adhesive end cap

Product Details

General

Color Code Blue
Type Sealant
UPC 781810666241
UPC 12 Digit 7818106662411

Dimensions

Dimension - Inside Diameter inch 2.38 in
Length 1.50 in
Thickness 0.06 in

Conductor Related

Conductor Range 2.39-2.55 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 150 EA
Minimum Pack Quantity 3