text.skipToContent text.skipToNavigation

GF1533

by Hubbell Wiring Device-Kellems 

Catalog ID: GF1533

HUBBELLPRO, GFCI, 15A, 3 Pack, Brown

Product Details

General

Color Brown
Type Standard
UPC 883778450921

Electrical Ratings

Current / Amperage Rating 15 A

Logistics

Carton Quantity 3

Resources/Downloads

Installation/Instruction Manual (IOM)