text.skipToContent text.skipToNavigation

LBU10-P Series

by Hubbell Lighting Components 

TRP's Emergency LED Drivers provide 10W of constant-power emergency lighting for at least 90 minutes. Distinct from other battery packs, this ensures a constant illumination level during the entire emergency egress time. A solid-state charger maintains the long life Nickel-Cadmium battery at full charge. When utility power is interrupted, the automatic transfer circuit switches to emergency mode to keep the LED load illuminated. When power is restored, the unit automatically returns to charging mode. Designed to meet California’s Title 20 energy efficiency requirements.

  • Provides 90 minutes of emergency lighting
  • Use with normally-on, normally-off or switched fixtures
  • Universal 120-277V input
  • UL924 Classified for both factory and field installation
  • Included 2-wire test switch and charging indicator
  • Suitable for sealed and gasketed fixtures
  • UL Dry & Damp Location Rated, Class 2 output
  • 5 Year Warranty

Available to purchase from

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium
Color Green
Lamp Type LED
Operating Temperature 0 to +55 °C
Series LBU
Type In-Fixture Mount (Plastic Case)

Electrical Ratings

Wattage 10 W

Resources/Downloads

Customer Notices

Videos

Emergency Intro Video

Installation/Instruction Manual (IOM)