text.skipToContent text.skipToNavigation

Anchor Tool Lockwasher

by CHANCE Utility 

Catalog ID: 055827P

Anchor Tool Lockwasher 5/8" (15.9 mm) Grade 2 Galvanized to attach 15,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

  • Replacement part for 15,000 ft-lb rated anchor drive tool
  • Product Details

    General

    Bolt Grade 2
    Torque Rating 15000 ft-lbs
    Type Anchor/Pile Installation Tools
    UPC 096359211945

    Dimensions

    Diameter - Bolt 0.625 in
    Weight 0.016 lb

    Logistics

    Standard Package 1