text.skipToContent text.skipToNavigation

LightOWL® Passive Infrared Acoustic Wall Mount Sensor

By multiple brands 

Collection Name:  LightOWL Wall Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: LODIA

By Hubbell Control Solutions
Catalog ID:  LODIA
Motion Sensors Passive Infrared and Acoustic, N/A, Voltage Rating: 24 VDC, Operating Temperature: 32 to 104 °F;0 to 40 °C, Mounting Type: Wall Mount, Environmental Conditions: Indoor, Color: Off White
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (passive infrared [PIR] and acoustic) sensor
  • Non-volatile memory for sensor settings
  • 1,600 square-foot coverage area
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty
Add to List

More Options

Product Details

General

Application
  • Healthcare
  • Hospitals
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Wall Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Passive Infrared and Acoustic
Technology IntelliDAPT®
Type Motion Sensors
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Recommended Max 12 ft

Electrical Ratings

Amperage Rating 33 mA
Connectivity Wired
Power Rating Low Voltage
Voltage Rating Low Voltage, 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • Title 24 Compliant