- Careers
-
Products
-
Products
-
Products
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical DataMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Video Library
- Literature Library
- Expressline
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass Lighting Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Careers
-
Products
-
Products
-
Products
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical DataMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Video Library
- Literature Library
- Expressline
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass Lighting Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
LED09W-LT
By Hubbell Control Solutions
LED09W-LT
By Hubbell Control Solutions
9W Constant Current LED Driver features Line Voltage Dimming for use with both ELV and Triac phase dimmers. Models for 120Vac or 230-277Vac input. For indoor or outdoor use, Type HL rated.
- Total Power: 9 Watts
- Input Voltage: 120Vac or 230-277Vac Phase Dimming Ranges
- UL Dry & Damp Location Rated
- UL Type HL Rated for Hazardous Locations
- IP66 & NEMA4
- Compatible with Triac (leading edge) and ELV (electronic low voltage; trailing edge) dimmer controls
- Use a dimmer that closely matches the load, just slightly larger. (EX: For best performance, use a 150W rated dimmer for 100W total LED load instead of 600W dimmer.)
Buy from a Partner
Product Details
General
OEM Brand Name | Hubbell Lighting Components |
Series | LED Series |
Type |
|
Electrical Ratings
Wattage | 1-10 W |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Customer Notices
Specifications
Brochures
Warranty
Videos
LED Driver Video Overview
Please wait, preparing to download your file.