text.skipToContent text.skipToNavigation

LF8

by Healthcare Solutions 

Designed for optimal life and lumen maintenance, the LF8 is a 8" architectural LED downlight with color consistency from fixture to fixture.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • 1100, 1500, 2000, and 3000 lumen modules
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Minimum 50,000 hours at 70% lumen maintenance
  • 5-year warranty
  • Clear or Diffuse regressed lens option available with multiple colors and trim options.
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 8 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Waiting Room
  • Classroom
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Type
  • Open
  • Wall Wash
  • Lensed

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number 8LFSL20L35K UPC 785235432559 Product Description LiteFrame, Size Type: 8 in, specification grade LED downlight trim, Lamp Type: LED, 0-10V dimming, Light Output: 2,000 lm, 3500 K, 90 CRI. Check Inventory
Catalog Number LF8ML UPC 785235431101 Product Description LiteFrame, Size Type: 8 in, specification grade LED downlight housing, Round, Lamp Type: LED, 0-10V 10% dimming, 10%, Voltage Rating: 120-277 V. Check Inventory
Catalog Number LF8SL UPC 785235430272 Product Description LiteFrame, Size Type: 8 in, specification grade LED downlight housing, Round, Lamp Type: LED, 0-10V 10% dimming, 10%, Voltage Rating: 120-277 V. Check Inventory