text.skipToContent text.skipToNavigation

HC91805201

by Hubbell Industrial Controls 

Catalog ID: HC91805201

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 175 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product Details

General

Series 4291 Euclid
Type Automatic Discharge

Electrical Ratings

Current / Amperage Rating 175 A

Certifications and Compliance

Contactor NEMA Rating 4
Nema Rating NEMA 4

Resources/Downloads