text.skipToContent text.skipToNavigation

HC91813208

by Hubbell Industrial Controls 

Catalog ID: HC91813208

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 13-25 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, WITH ARC SUPPRESSION, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Product Details

General

Series 4295 Euclid
Type Automatic Discharge

Electrical Ratings

Current / Amperage Rating 13-25 A

Certifications and Compliance

Contactor NEMA Rating 1
Enclosure NEMA Rating 1A/3R
Nema Rating NEMA 1

Resources/Downloads