text.skipToContent text.skipToNavigation

HC91819205

by Hubbell Industrial Controls 

Catalog ID: HC91819205

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR SUPPLIED BY CUSTOMER, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product Details

General

Series 4291 Euclid
Type Automatic Discharge

Electrical Ratings

Current / Amperage Rating 130 A

Certifications and Compliance

Contactor NEMA Rating 3
Nema Rating NEMA 3R

Resources/Downloads