text.skipToContent text.skipToNavigation

HC91819214

by Hubbell Industrial Controls 

Catalog ID: HC91819214

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, WITH ARC SUPPRESSION, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product Details

General

Series 4291 Euclid
Type Automatic Discharge

Electrical Ratings

Current / Amperage Rating 130 A

Certifications and Compliance

Contactor NEMA Rating 3
Enclosure NEMA Rating 3
Nema Rating NEMA 3

Resources/Downloads