- Our brands
- Careers
- Sustainability
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- AC Controls
- DC Controls
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Request Quote
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- AC Controls
- DC Controls
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Request Quote
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
Item Added to Your Cart!
HC84604067
By Hubbell Industrial Controls
Catalog ID: HC84604067
HC84604067
By Hubbell Industrial Controls
Catalog ID:
HC84604067
TYPE 4211 MASTER SWITCH CONTACT BLOCK, 4 SPD, DRAWING ITEM 067
The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.
More Options
Get a Quote
Product Details
General
Series | 4292 Yardmaster 4211 Mini Master Switch |
Type | Automatic Discharge Master Switch Contact Block |
Electrical Ratings
Current / Amperage Rating | 100 A |
Certifications and Compliance
Contactor NEMA Rating | 3 |
Enclosure NEMA Rating | 1A/3R |
Resources and Downloads
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.