text.skipToContent text.skipToNavigation

General Industry

Hubbell Industrial Controls offers a wide variety of products for manufacturing facilities and commercial buildings.  


Pressure Switches

Hubbell Pressure Switches are high quality controls for air compressors and water systems. We also offer Pressure Switches for special applications such as reverse action, minimum/maximum, high and low pressure protection. Our Pressure Switches are proudly made in the U.S.A.

PBP Pendant Stations

PBP Hubbell Pendant Stations are weatherproof and heavy duty rubber stations with plug-in pushbutton inserts. Available from one to five speeds and 1, 2, 3, or 4 motion enclosures. Components are readily available.

Protorq™ Drives

Dedicated AC Drives eliminate the need for an external PLC where the program incorporates all the functions commonly required in bridge and crane applications.

 
 
 
 

Product Categories