text.skipToContent text.skipToNavigation

XEM

by Columbia Lighting 

XEM is a multi-functional enclosed product which serves rugged to severe conditions as well as food service areas. XEM is offered in 2’, 4’ and 8’ lengths with T8, T5 or T5HO fluorescent sources.

  • Enclosed and Gasketed Industrial
  • Available in 2', 4', or 8' lengths
  • T8 or T5 fluorescent
  • IP65 all sizes, IP67 4' and 8'
  • Fiberglass housing with F1 weatherability rating, standard
  • Smooth housing for ease of cleaning
  • Gasket is non-porous to ensure seal
  • Impact modified acrylic lens
  • Lens selections include ribbed clear or frost, optically clear deep profile, or deep profile frost
  • Lens firmly secured with tamper resistance ready polycarbonate latches
  • Stainless steel latching optional
  • Removable gear tray electrical access
  • Includes surface mounting brackets
  • Specular reflector available
  • CSA, cUL listed to UL 1598, UL924 as appropriate
  • UL Sanitation certified to NSF standards

Product Details

General

Application
  • Extreme Environment
  • WWTP
  • WTP
Color White
Construction Material - Main Fiberglass
Lamp Type
  • T5
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • UL Sanitation
  • CSA
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Surface
  • Suspended
Number of Lamps
  • 1
  • 2
  • 3
Type
  • Ceiling/Canopy/Garage
  • Industrial Linear
  • Enclosed and Gasketed
  • Industrial Bay Lighting
Warranty Length 1 Year Warranty

Electrical Ratings

Wattage
  • 14 W
  • 17 W
  • 28 W
  • 25 W
  • 30 W
  • 32 W
  • 54 W
  • 59 W
  • 86 W

Certifications and Compliance

Certified Listed Food Processing UL Sanitation
Industry Standard(s)
  • CSA
  • cUL
Ratings
  • IP65
  • IP67

Stocked Items

Catalog Number UPC Product Description
Catalog Number XEM4-232-RA-EU UPC 078531023720 Product Description XEM Enclosed and Gasketed Fiberglass Industrial, 4 ft, Number of Lamps: 2, 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Lens Type: ribbed acrylic impact resistant, Ballast Type: 2-light electronic instant start T8, Voltage Rating: 120-277 VAC, Food Processing UL Sanitation. Check Inventory
Catalog Number XEM4-254-RA-EPU UPC 078531122843 Product Description XEM Enclosed and Gasketed Fiberglass Industrial, 4 ft, Number of Lamps: 2, 4 foot, T5HO: 54 watt fluorescent, Lamp Included: No, Lens Type: ribbed acrylic impact resistant, Ballast Type: 2-light electronic program start T5HO, Voltage Rating: 120-277 VAC, Food Processing UL Sanitation. Check Inventory