text.skipToContent text.skipToNavigation

XEW

by Columbia Lighting 

XEW provides high light output in a wide, robust housing. Wet label and hose-down rated, XEW comes standard with IP65, IP66, IP67 and other certifications for demanding locations. Applications include industrial, low bay, high ambient or low temperature locations, food processing and indoor parking garages.

  • 4' Enclosed and Gasketed Industrial High Bay
  • T5, T5HO, or T8 fluorescent
  • IP65, IP66, IP67 rated
  • 1500 PSI High Pressure Hose down rating
  • Wet label
  • UL Sanitation certified to NSF standards
  • Impact modified acrylic lenses
  • Lens selections include clear, frosted, or clear polycarbonate
  • Lens firmly secured with tamper resistance ready latches
  • Stainless steel latching and mounting straps optional
  • V-Hook mounting brackets included standard
  • Optional specular aluminum reflectors creates narrow distribution
  • Elevated ambient rating with HT option as high as 50°C on most models
  • CSA c/US labeled, built to UL 1598, UL924 as appropriate

Product Details

General

Application
  • Extreme Environment
  • WWTP
  • WTP
  • Food Processing
Environmental Conditions
  • Damp Location
  • Wet Location
Ingress Protection IP67
Lamp Type
  • T5
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • UL Sanitation
  • 5VA (F1)
  • CSA
  • cUL
  • NSF
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Surface
  • Suspended
Number of Lamps
  • 4
  • 6
Type
  • Enclosed and Gasketed
  • Ceiling/Canopy/Garage
  • Industrial Linear
Warranty Length 1 Year Warranty

Electrical Ratings

Wattage
  • 28 W
  • 30 W
  • 32 W
  • 25 W
  • 54 W
  • 51 W

Certifications and Compliance

Certification NSF
Certified Listed
  • Food Processing NSF
  • Food Processing UL Sanitation
Industry Standard(s)
  • 5VA (F1)
  • CSA
  • cUL
  • IP67
  • NSF
  • NEMA 4X
Nema Rating NEMA 4X
Ratings
  • NEMA 4X
  • IP65
  • IP66
  • IP67

Resources/Downloads

Photometry