text.skipToContent text.skipToNavigation

Litewave™ LHF Recessed Troffer

By Litecontrol 

Collection Name:  Litewave

By Litecontrol
Collection Name:  Litewave
Litewave LHF is a recessed direct enclosed fluorescent fixture. It comes standard with a hinged center media tray allowing for specification of a variety of center diffuser types. Available with either T5HO, T5, or T8 lamping.
  • LHF diffuser is high efficiency one piece extruded acrylic lens
  • Hinged center media tray allowing for specification of a variety of center diffusers
  • Available in 2 x 2, 2 x 4 and 1 x 4 sizes

Product Details

General

Chicago Code Compliant Life Safety Yes
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Recessed
New Products Yes
Type Architectural Troffers

Resources and Downloads

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LHF-G-D-22-2T5
LHF-G-D-22-2T8
LHF-G-D-22-3T4
LHF-G-D-22-3T8
LHF-G-D-24-2T5
LHF-G-D-24-2T8