text.skipToContent text.skipToNavigation

Bristol Park

by Beacon 

Bristol Park

  • LED heat sink and an LED engine containing 12 high powered indirect LEDs
  • Upper housing is a die cast aluminum dome top secured to a one-piece die cast alumi num top assembly
  • Optics are narrow beams designed to provide glare free indirect lighting

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Matte Black
  • Textured Basic Black
  • Textured Matte Black
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Smooth Dark Platinum
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution Symmetric
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Anchor Base
Type Bollards

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP65

Resources/Downloads