text.skipToContent text.skipToNavigation

Era® Lantern Bollard

by Kim Lighting 

Collection Name: Low Level

Era Lantern Bollard optics are unmatched by any other period pathway luminaire and features high 95% reflectivity and precise light distributions. Meets strict IES and IDA full cutoff dark sky standards.

  • Complement to Era Lantern Luminaire
  • Full cutoff above horizontal
  • Battery back-up, emergency battery pack and houseside shield options
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Color
    • Black
    • Dark Bronze
    • Graphite
    • Light Gray
    • Platinum Silver
    • Titanium
    • White
    • Custom Color (RAL#)
    Construction Material - Main Aluminum
    Controls - Applications Dusk-to-Dawn
    Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source LED
    Lumen Range 1-2,500 lm
    Mounting Type Anchor Base
    Type Low Level/Bollards

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range
    • ≤30
    • 31-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP54

    Photometry