- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Intent RGBW Architectural Floodlights
Item Added to Your Cart!
Intent RGBW Architectural Floodlights
By Kim Lighting
Collection Name: Intent Architectural Floodlights
Intent RGBW Architectural Floodlights
By Kim Lighting
Collection Name:
Intent Architectural Floodlights
This RGBW architectural linear flood provides optimal appearance and performance for applications such as sign lighting, wall washing, wall grazing and building accent lighting.
- Interactive Flood Application Guide
- RGBW and RGBA configurations.
- DMX, Pharos and Bluethooth Controls
- 7 beam patterns: Narrow Spot, Spot, Narrow, Narrow Medium, Medium, Medium Flood, Wall Graze distributions.
- Die-cast housing to promote efficient transfer of heat.
- Thoughtfully designed mounting accessories thatintegrate into the fixture design.
- IP66 Certified
- Standard 20kV surge suppression
- Architectural cover for near seamless linear runs
- Wall and ground mount options
Product Details
General
Application |
|
Color |
|
Color Temperature | N/A |
Construction Material - Main | Extruded Aluminum |
Controls - Networked |
|
Dimming Protocol | 0-10V Dimming |
Dimming Range | 1-100% |
ExpressLine | No |
Finish Type | Powder Coat Paint |
Ingress Protection | IP66 |
Lamp Type | LED |
Light Distribution |
|
Light Source | LED |
Lumens | 657 - 3,271 |
Material - Body | Aluminum Alloy |
Material - Housing | Aluminum Alloy |
Max Ambient Temperature | 40 °C |
Min Ambient Temperature | -20 °C |
Solar | No |
Type | Architectural Floodlighting |
Electrical Ratings
Line/low Voltage | Yes |
Primary Voltage |
|
Certifications and Compliance
Certified Listed |
|
IP Rating | IP66 |
Resources and Downloads
Installation/Instruction Manual (IOM)
Color Charts
Videos
Intent Video
Please wait, preparing to download your file.
Photometry (42)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
INT-2-12L-15-RGBA-M
|
590 nm | 670 lm | 42 | 15.98 W | Medium | ||
INT-2-12L-15-RGBA-MF
|
590 nm | 719 lm | 44 | 16.4 W | Medium Flood | ||
INT-2-12L-15-RGBA-N
|
590 nm | 725 lm | 44 | 16.4 W | Narrow | ||
INT-2-12L-15-RGBA-NM
|
590 nm | 657 lm | 40 | 16.4 W | Narrow Medium | ||
INT-2-12L-15-RGBA-NS
|
590 nm | 741 lm | 45 | 16.4 W | Narrow Spot | ||
INT-2-12L-15-RGBA-SP
|
590 nm | 757 lm | 46 | 16.4 W | Spot | ||
INT-2-12L-15-RGBA-WG
|
590 nm | 730 lm | 45 | 16.4 W | Wall Graze | ||
INT-2-12L-15-RGBW-M
|
6500 K | 70 CRI | 1209 lm | 73 | 16.48 W | Medium | |
INT-2-12L-15-RGBW-MF
|
6500 K | 70 CRI | 1298 lm | 79 | 16.51 W | Medium Flood | |
INT-2-12L-15-RGBW-N
|
6500 K | 70 CRI | 1308 lm | 79 | 16.49 W | Narrow | |
INT-2-12L-15-RGBW-NM
|
6500 K | 70 CRI | 1185 lm | 72 | 16.47 W | Narrow Medium | |
INT-2-12L-15-RGBW-NS
|
6500 K | 70 CRI | 1338 lm | 81 | 16.48 W | Narrow Spot | |
INT-2-12L-15-RGBW-SP
|
6500 K | 70 CRI | 1366 lm | 83 | 16.47 W | Spot | |
INT-2-12L-15-RGBW-WG
|
6500 K | 70 CRI | 1318 lm | 79 | 16.67 W | Wall Graze | |
INT-3-18L-35-RGBA-M
|
590 nm | 1603 lm | 42 | 38.51 W | Medium | ||
INT-3-18L-35-RGBA-MF
|
590 nm | 1721 lm | 45 | 38.5 W | Medium Flood | ||
INT-3-18L-35-RGBA-N
|
590 nm | 1733 lm | 45 | 38.5 W | Narrow | ||
INT-3-18L-35-RGBA-NM
|
590 nm | 1570 lm | 41 | 38.5 W | Narrow Medium | ||
INT-3-18L-35-RGBA-NS
|
590 nm | 1778 lm | 46 | 38.5 W | Narrow Spot | ||
INT-3-18L-35-RGBA-SP
|
590 nm | 1813 lm | 47 | 38.5 W | Spot | ||
INT-3-18L-35-RGBA-WG
|
590 nm | 1773 lm | 46 | 38.5 W | Wall Graze | ||
INT-3-18L-35-RGBW-M
|
6500 K | 70 CRI | 2891 lm | 75 | 38.51 W | Medium | |
INT-3-18L-35-RGBW-MF
|
6500 K | 70 CRI | 3107 lm | 81 | 38.5 W | Medium Flood | |
INT-3-18L-35-RGBW-N
|
6500 K | 70 CRI | 3129 lm | 81 | 38.5 W | Narrow | |
INT-3-18L-35-RGBW-NM
|
6500 K | 70 CRI | 2834 lm | 74 | 38.5 W | Narrow Medium | |
INT-3-18L-35-RGBW-NS
|
6500 K | 70 CRI | 3209 lm | 83 | 38.5 W | Narrow Spot | |
INT-3-18L-35-RGBW-SP
|
6500 K | 70 CRI | 3271 lm | 85 | 38.5 W | Spot | |
INT-3-18L-35-RGBW-WG
|
6500 K | 70 CRI | 3199 lm | 83 | 38.5 W | Wall Graze | |
INT-4-24L-40-RGBA-M
|
590 nm | 1579 lm | 39 | 40.8 W | Medium | ||
INT-4-24L-40-RGBA-MF
|
590 nm | 1696 lm | 42 | 40.8 W | Medium Flood | ||
INT-4-24L-40-RGBA-N
|
590 nm | 1708 lm | 42 | 40.8 W | Narrow | ||
INT-4-24L-40-RGBA-NM
|
590 nm | 1547 lm | 38 | 40.8 W | Narrow Medium | ||
INT-4-24L-40-RGBA-NS
|
590 nm | 1752 lm | 43 | 40.8 W | Narrow Spot | ||
INT-4-24L-40-RGBA-SP
|
590 nm | 1786 lm | 44 | 40.8 W | Spot | ||
INT-4-24L-40-RGBA-WG
|
590 nm | 1747 lm | 43 | 40.8 W | Wall Graze | ||
INT-4-24L-40-RGBW-M
|
6500 K | 70 CRI | 2848 lm | 70 | 40.84 W | Medium | |
INT-4-24L-40-RGBW-MF
|
6500 K | 70 CRI | 3061 lm | 75 | 40.8 W | Medium Flood | |
INT-4-24L-40-RGBW-N
|
6500 K | 70 CRI | 3082 lm | 76 | 40.8 W | Narrow | |
INT-4-24L-40-RGBW-NM
|
6500 K | 70 CRI | 2791 lm | 68 | 40.8 W | Narrow Medium | |
INT-4-24L-40-RGBW-NS
|
6500 K | 70 CRI | 3162 lm | 77 | 40.8 W | Narrow Spot | |
INT-4-24L-40-RGBW-SP
|
6500 K | 70 CRI | 3223 lm | 79 | 40.8 W | Spot | |
INT-4-24L-40-RGBW-WG
|
6500 K | 70 CRI | 3152 lm | 77 | 40.8 W | Wall Graze |
Please wait, preparing to download your file.