text.skipToContent text.skipToNavigation

Mitre Wall Sconce

by Architectural Area Lighting 

Collection Name:  Mitre

The classic geometric form of the Mitre™ complements architectural expressions of precision, structure and line. The medium scale can be pole or wall mounted and features full cutoff reflectors. A matching bollard, medium and large scale luminaires also available.

  • Full Cutoff optical system
  • Forward throw reflector Egress applications
  • Cast aluminum construction
  • Molded memory retentive silicone gaskets
  • Vandal resistant
  • 14 standard powder coat finishes

Product Details

General

Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Light Gray
  • Titanium
Construction Material - Main Aluminum
Light Source Compact Fluorescent
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Style Contemporary
Type Wall Mount

Electrical Ratings

Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Specifications

Brochures

Installation/Instruction Manual (IOM)

Customer Use Drawings

Color Charts

Photometry

IES Files
M3PLT.IES