text.skipToContent text.skipToNavigation

UFO-4W

by Dual-Lite 

Catalog ID: UFO-4W

Battery Pack - Fluorescent, Lamp Type: Fluorescent, 32 - 40W, Lumen Range: 500-600 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts, Temperature Range: 0˚C to 50˚C, Damp Location, Black, 120/277 VAC.

  • Compatible with electronic, standard and magnetic, energy saving, and dimming AC ballasts
  • Easy installation with versitile mounting capability inside of ballast channel, on top of or remote from fixture
  • Operates one lamp in emergency mode
  • Battery case made of heavy 22-gauge steel
  • Up to 14 watt output
  • Temperature Range
  • Standard: 0°C - 50°C (32°F - 122°F)
  • Compliance
  • UL 924 Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

$99.61 USD

Product Details

General

Ambient Temp. Range Standard: 0 °C - 50 °C (32°F - 122°F) °C
Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Black
Compatibility Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 500-600 lm
Max Ambient Temperature 50 °C
Min Ambient Temperature 0 °C
Temperature Range 0˚C to 50˚C
Type Battery Pack - Fluorescent
UPC 782520821470
Warranty Length 5 Year Full

Dimensions

Dimensions 9.4 in x 2.4 in x 1.5 in
Height 1.5 in
Length 9.4 in
Weight 2.5 lb
Width 2.4 in

Electrical Ratings

Voltage Rating 120/277 VAC
Wattage 32W - 40 W

Certifications and Compliance

Industry Standard(s)
  • NFPA 101
  • NFPA 70
  • UL 924 Listed

Logistics

Carton Quantity 20

Resources/Downloads