text.skipToContent text.skipToNavigation

UFO-5W

by Dual-Lite 

Catalog ID: UFO-5W

Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lamp Wattage: 3.5 W, Lumen Range: 600-700 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), T8, T10, T12, energy-saving or rapid start, (4-pin) Long compact flourescent lamp;electronic, standard and magnetic, energy saving and dimming AC ballasts, Temperature Range: 0˚C to 50˚C, Damp Location, Black, 120/277 VAC.

  • Compatible with electronic, standard and magnetic, energy saving, and dimming AC ballasts
  • Compatible with most standard T8, T10, T12, energy-saving or rapid start, (4-pin)long compact fluorescent lamp
  • Easy installation with versitile mounting capability inside of ballast channel, on top of or remote from fixture
  • Operates one or two lamps in emergency mode
  • Can be used with switched or unswitched lighting fixtures
  • Battery case made of heavy 22-guage steel
  • Reliable, high-frequency inverter
  • Sealed nickel-cadmium battery
  • 120/277 VAC operation
  • Test switch and LED charge indicator light supplied standard
  • Low power consumption
  • Up to 24 watt output
Available with Spectron® self-testing/self-diagnostic electronics with time-delay retransfer (TDR) standard

$122.84 USD

Product Details

General

Ambient Temp. Range (32°F - 122 °F) 0°C - 50 °C
Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Black
Compatibility
  • T8, T10, T12, energy-saving or rapid start, (4-pin) Long compact flourescent lamp
  • electronic, standard and magnetic, energy saving and dimming AC ballasts
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 600-700 lm
Max Ambient Temperature 50 °C
Min Ambient Temperature 0 °C
Temperature Range 0˚C to 50˚C
Type Battery Pack - Fluorescent
UPC 782520830007
Warranty Length 5 Year Full

Dimensions

Dimensions 9.4 in x 2.4 in x 1.5 in
Height 1.5 in
Length 9.4 in
Weight 2.5 lb
Width 2.4 in

Electrical Ratings

Lamp Wattage 3.5 W
Voltage Rating 120/277 VAC
Wattage 32W - 215 W

Certifications and Compliance

Industry Standard(s)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • UL 924 Listed

Logistics

Carton Quantity 20