text.skipToContent text.skipToNavigation

UFO-7W

by Dual-Lite 

Catalog ID: UFO-7W

Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lumen Range: 1450-3500 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving dimming and end-of-lamp-life AC ballasts, Temperature Range: 5˚C to 55˚C, Damp Location, Black, 120/277 VAC.

  • Compatible with electronic, standard magnetic, energy-saving, and dimming AC ballasts.
  • Compatible with most standard 2-8 ft., T8, T9, T10, or T12 and rapid-start (4-pin) long compact flourescent lamps.
  • Easy installation on top of or remote from fixture.
  • Operates one or two lamps depending on fixture.
  • Can be used with switched or unswitched lighting fixtures.
  • Battery case made of 22-guage steel.
  • Reliable, high-frequency inverter.
  • Premium sealed nickel-cadmium battery.
  • 120/277 VAC operation.
  • Test switch and LED charge indicator light supplied standard.
  • Low power consumption
  • Up to 57.6 watt output
  • Options
  • Spectron® self-test/self-diagnostic circuitry
  • Temperature Range
For use in indoor and damp locations to convert new or existing fluorescent fixtures into emergency lighting.

$362.99 USD

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Black
Compatibility Compatible with electronic, standard magnetic, energy saving dimming and end-of-lamp-life AC ballasts
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source
  • Fluorescent
  • Compact Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 1450-3500 lm
Max Ambient Temperature
  • 40 °C
  • 104 °F
Min Ambient Temperature
  • 0 °C
  • 32 °C
Temperature Range 5˚C to 55˚C
Type Battery Pack - Fluorescent
UPC 782520856151
Warranty Length 5 Year Full

Dimensions

Dimensions 16.3 in x 5.5 in x 1.7 in
Height 1.7 in
Length 16.3 in
Weight 8.7 lb
Width 5.5 in

Electrical Ratings

Voltage Rating 120/277 VAC

Certifications and Compliance

Certified Listed
  • NFPA 101
  • NFPA 70
  • UL 924
Industry Standard(s)
  • NFPA 101
  • NFPA 70
  • UL 924

Logistics

Carton Quantity 6

Resources/Downloads