text.skipToContent text.skipToNavigation

UFO-CF2

by Dual-Lite 

Emergency lighting fluorescent power packs optimized for use with low mercury compact fluorescent lamps

  • Battery pack for use with compact or long compact fluorescent lamps
  • Optimized for use with low mercury compact fluorescent lamps
  • Compatible with electronic, standard magnetic, energy-saving, and dimming AC ballasts
  • Easy installation on or remote from fixture
  • Operates one lamp in emergency mode
  • Can be used with switched or unswitched lighting fixtures
  • Sturdy steel construction
  • Premium sealed nickel-cadmium battery
  • 120/277 VAC operation
  • Test switch and LED charge indicator light supplied standard
  • Low power consumption
  • Temperature Range
    • 0°C to 50°C (32°F to 122°F)
  • Compliance
    • UL 924 Damp Location Listed
    • NFPA 101 (Life Safety Code)
    • NFPA 70 (National Electrical Code)

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color Gray
Environmental Conditions Damp Location
Lamp Type Compact Fluorescent
Light Source Compact Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 700-1250 lm
Max Ambient Temperature
  • 50 °C
  • 122 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Industry Standard(s)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • UL 924 Damp Location Listed

Resources/Downloads