text.skipToContent text.skipToNavigation

UFO-LED25

by Dual-Lite 

Emergency lighting LED power pack for use with LED luminaires that require 25 VA/W or less of AC power

  • Operates normally-on, normally-off or switched AC lighting loads
  • 120/277 VAC Auto Select
  • 5 year warranty
  • Temperature Range
    • 0°C to 50°C ( 32°F to 122°F)
  • Compliance
    • ​UL 924 Listed
    • UL Damp Location Listed
    • NFPA 101 (Life Safety Code)
    • NFPA 70 (National Electrical Code)

Product Details

General

Ambient Temp. Range
  • 0 to 50 °C
  • 32 to 122 °F
Application
  • Conditioned Space
  • Damp location
Color Gray
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Steel
Type Emergency and Exit

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Industry Standard(s)
  • UL 924 Listed
  • UL Damp Location Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number UFO-LED25 UPC 782520866501 Product Description Battery Pack - LED, Lamp Type: LED, Lamp Wattage: 9.5, N/A, Battery Type: Nickel Cadmium (maintenance free), Temperature Range: 0°C-45°C, Damp Location, White, 120/277 VAC. Check Inventory