text.skipToContent text.skipToNavigation

UFO-LP2

by Dual-Lite 

Dual-Lite Lampak UFO-LP Series low-profile fluorescent emergency ballasts work in conjunction with a low-profile or standard-size electronic AC ballast containing an end-of-life shut down circuit to convert new or existing standard or high output T5 fluorescent fixtures into unobtrusive emergency lighting.

  • Compatible with electronic (including those containing end-of-life shutdown circuits), standard magnetic, energy saving, and dimming AC ballasts
  • Compatible with most standard and HO T5 miniture bipin, T8 bipin and rapid-start (4-pin) long compact lamps
  • Easy ballast and channel installation
  • Operates one lamp
  • Can be used with switched or unswitched lighting fixtures
  • Compact battery case
  • Reliable, high-frequency inverter
  • Premium sealed nickel-cadmium battery
  • 120/277 VAC operation
  • Test switch and LED charge indicator light supplied standard
  • Low power consumption
  • High Output Model available

For use in indoor and damp locations to convert new or existing fluorescent fixtures into emergency lighting.

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color Gray
Environmental Conditions Damp Location
Lamp Type
  • Fluorescent
  • Compact Fluorescent
Light Source
  • Fluorescent
  • Compact Fluorescent
Lumen Range 600-1325 lm
Material - Housing Steel
Max Ambient Temperature
  • 50 °C
  • 122 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F
Type Battery Pack - Fluorescent

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Industry Standard(s)
  • UL 924 Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

Stocked Items

Catalog Number UPC Product Description
Catalog Number UFO-LP2 UPC 782520856175 Product Description Low Profile Emergency Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lamp Wattage: 3.0, Lumen Range: 600-1325 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts, Temperature Range: 0˚ to 50˚C, Damp Location, Gray, 120/277 VAC. Check Inventory
Catalog Number UFO-LP2 UPC 782520868864 Product Description Low Profile Emergency Battery Pack - Fluorescent, Lamp Type: Fluorescent;Compact Fluorescent, Lamp Wattage: 3.0 W, Lumen Range: 600-1325 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts, Temperature Range: 0˚ to 50˚C, Damp Location, Gray, 120/277 VAC. Check Inventory