text.skipToContent text.skipToNavigation

UFO-RP3

by Dual-Lite 

Catalog ID: UFO-RP3

Reduced Profile Emergency Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lamp Wattage: 3.7 W, Lumen Range: 1400 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Temperature Range: 20°C-55°C, Damp Location, Gray, 120/277 VAC.

  • Reduced Profile Design - 1.1" Height.
  • T5, T5 HO, T8, T10, and T12 compatibility.
  • Damp Location Listed.
  • 90 minute emergency operation.
  • 500, 700, and 1400 Lumen models.
  • Voltage: 120/277.
  • 60 Hz operation.
  • For normally-on, normally-off, and emergency-only lamps.
  • Nickel Cadmium battery with a 5 year life.
  • 24 Hour Recharge time.
  • End of lamp life AC ballast compatible
  • Integral Test with AC/Charging Indicator LED
  • 5 year full warranty for unit
  • Temperature Range
  • 0˚ - 50˚C standard; -20˚ - 50˚C with Heater Option
For use in indoor and damp locations to convert new or existing fluorescent fixtures into emergency lighting.

$114.22 USD

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Gray
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source
  • Fluorescent
  • Compact Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 1400 lm
Max Ambient Temperature 50 °C
Min Ambient Temperature 0 °C
Temperature Range 20°C-55°C
Type Reduced Profile Emergency Battery Pack - Fluorescent
UPC 782520866198
Warranty Length 5 Year Full

Dimensions

Dimensions 14.2 in x 2.1 in x 1.1 in
Height 1.1 in
Length 14.2 in
Weight 3.3 lb
Width 2.1 in

Electrical Ratings

Lamp Wattage 3.7 W
Voltage Rating 120/277 VAC

Certifications and Compliance

Industry Standard(s) UL924 Listed, UL Damp Location Listed,UL and CUL Listed UFO-RP1, NFPA 101 Life Safety Code, NFPA 70 National Electrical Code

Logistics

Carton Quantity 6

Resources/Downloads