text.skipToContent text.skipToNavigation

HLE

by Hubbell Industrial Lighting 

The HLE is an explosion proof, class I division 1 fixture for up to 150W HID.

  • Compact size for medium base incandescent and HID lamps, plus twin fluorescent (lamp provided)
  • Mounting choices of pendant, ceiling, 25° stanchion, or 90° wall mount with "wireless" design for quick installation
  • Factory sealed - no external seal required
  • Available with guard, standard dome or 25° reflector, or exit sign
  • Housing, mounting adapter, and guard are copper-free (less than 0.4%) aluminum with electrostatically applied powder polyester finish
  • Hardware is 316 stainless steel
  • Reflectors are fiberglass-reinforced polyester