text.skipToContent text.skipToNavigation

LX Dry Contact Interface Modules

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' LX Dry Contact Interface Module provides a simple method of incorporating standard dry contact inputs into the LX lighting control system. This device can incorporate dry contact closures from building automation, fire, and security alarm systems. It can also incorporate virtually any dry contact device (momentary or maintained).

  • Programmable interface for dry contact devices
  • Flexible programming of switch functionality
  • 6 individual dry contact inputs with or without pilots
  • Accommodates 2- and 3-wire devices (momentary or maintained)
  • Programmable active and inactive times
  • Topology-free, polarity-insensitive, 2-wire communication
  • LonMark ® certified
  • Mounts to standard DIN rail
  • 2-Year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Black
Environmental Conditions Indoor
Listings LonMark 3.3
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 16-30 V

Certifications and Compliance

Certified Listed LonMark 3.3