text.skipToContent text.skipToNavigation

LX JENEsys Interface Module

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

LX JENEsys provides a simple and easy-to-use interface to the LX Networked Lighting Control System via Personal Computer or Building Automation System. The LX JENEsys allows any PC with an Internet Explorer compatible browser to interface with the LX JENEsys lighting control system through a built-in web server.

  • Real-time programming and monitoring of the LX lighting control system through your PC
  • No software required built-in web server provides connection via any Internet Explorer compatible browser
  • Graphical User Interface (GUI) makes programming both intuitive and simple
  • Local or remote access via the local network or Internet
  • Connects multiple users at once
  • Sophisticated user account/password manager
  • Integrates LX lighting control systems and Building Automation Systems (BAS)
  • Integrates with LonWorks® standard
  • Automatically generates all required control points and docummentation for integration with the selected protocol
  • Powered by the revolutionary NiagaraAX Framework®
  • Maximum of 127 Integration Points per Network JENEsys Device

Product Details

General

Accessibility
  • Internet Access
  • BMS/BAS
  • Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 120 V

Resources/Downloads