text.skipToContent text.skipToNavigation

Networked Lighting Control Panels

Take control of your entire building's lighting with the LX™ Networked Lighting Control System. The LX series is a network of expandable and modular relay panels, sensors and switches connected by a simple, two wire communication network. Expandable from a single floor to an entire building, the LX series includes an intuitive programming interface, touch-screen tablet and remote access via LAN and Internet.

LX control panels are simple to install and use. The LX series utilizes LonMark® certified architecture so sensors and switches can be installed plug-and-play by connecting to any point on the topology-free, polarity-insensitive 2-wire communication network.

LX System Features:

  • Unique hand-held touchscreen GUI
  • Robust and reliable 20Amp mechanically-latching relays
  • Multiple size enclosures available (8, 16, 32, and 48 relays)
  • Powered, topology-free, polarity-insensitive, 2-wire communication
  • LonMark® certified
  • Seamless integration with major building protocols, such as LON, BACnet® and MODBUS®
  • Feature-rich scheduling functions
  • 365-day time clock
  • Automatic daylight savings time and leap year compensation
  • Built-in astronomical time clock for sunrise and sunset programming
  • Five year warranty

Suggested Applications:

  • Large Warehouses
  • Schools and Universities

Product Details

General

Accessibility
  • Internet Access
  • BMS/BAS
  • Direct Access
Application
  • Parking Lot
  • Parking Garage
  • Commercial
  • Retail
  • Hospitality
  • Health Care
  • Outdoor Lighting
  • Warehouse/Manufacturing
  • Education
Environmental Conditions Indoor and Outdoor
Project Type New Construction
Sensor Type Dual Technology
Space Planning Multi Space Networked
Technology
  • Motion Sensing
  • Daylight Harvesting
  • Networked
Type Controls

Resources/Downloads