text.skipToContent text.skipToNavigation

LX Lighting Control Panels

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

The LX Series Network Lighting Control Panels are the core of the LX system providing programmable switching control of the project's lighting circuits. Multiple panels are equal peers on the network and can have relays controlled individually or in groups by any input, schedule, preset or Control Solutions System.

  • Unique handheld touch screen graphical user interface (GUI) (Order Seperately)
  • Robust and reliable 20 Amp mechanically latching relays
  • Multiple size enclosures available (8, 16, 32, and 48 relays)
  • Topology-free, polarity-insensitive, 2-wire communication
  • LonMark ® certified
  • 365-day time clock
  • Automatic Daylight Savings Time and leap year compensation
  • Built-in astronomical time clock for sunrise and sunset
  • UL Listed
  • 5-year warranty

Product Details

General

Accessibility
  • Internet Access
  • BMS/BAS
  • Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Listings
  • UL
  • UL 508
  • UL 916
  • UL 924
  • cUL
Mounting Type
  • Surface
  • Wall
Project Type
  • New Construction
  • Retrofit
Sensor Type Dual Technology
Space Planning Multi-Space Networked
Technology
  • Motion Sensing
  • Daylight Harvesting
  • Networked
Type Controls

Electrical Ratings

Connectivity Wired

Certifications and Compliance

Certified Listed LonMark 3.3

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LXPROCBD UPC 640181700124 Product Description Lighting Control Panels 8, 16, 32 and 48 Relays Check Inventory