text.skipToContent text.skipToNavigation

LX Network Cable - Plenum Rated

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' LX network cable is used to interconnect LX Panels, LX Devices and LX Accessories for a complete communications network. All devices that communicate on the LX Network are connected with the same type of single twisted pair cable. Both power and data are carried over the same two wires. The LX System is wired as a topology free, polarity insensitive network. LX Network Cables assure proper network communications and should be specified and installed on all LX System projects.

  • LX SYSTEM NETWORK CABLE REQUIREMENTS - LX Lighting Control System requires the use of Belden #8471 cable for Riser Rated applications OR Windy City Wire #104500 for Plenum Rated applications. These are the ONLY cables that can be used for network wiring with the LX System. The use of substitute cables based on similar physical characteristics is not allowed and will VOID any Hubbell Control Solutions' warranty for the LX system or any LX component connected to the substitute cable.
  • Interconnects LX Lighting Control Panels with LX network devices
  • Cable carries both power and data in a single cable
  • Single cable type connects to all LX network devices
  • Echelon Guideline Compliant for LON networks
  • Available in 100 ft and 500 ft reels
  • Connects with terminal blocks or twist on connectors
  • UL and cUL Listed

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Indoor
Listings
  • NEC (UL) Subject 444 Type CL2P/CMP
  • CSA (cUL)
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LX104500CBL500 UPC 640181200556 Product Description LX Cable WindyCity 104500 Plenum 500ft Check Inventory