text.skipToContent text.skipToNavigation

LX Networked Switch Stations

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

LX Switch Stations feature soft contours on an architecturally pleasing design that complements any décor. Each switch can be individually programmed to control a single relay, group of relays, or preset scene. In addition to flexible switch functionality, LX Switch Stations can be programmed to be active only during a specific time window. This function allows the switch station to be automatically secured when they are not being used, which eliminates the need for lockout key switches and locking covers.

  • Attractive, architecturally pleasing design
  • Flexible programming of switch functionality
  • Programmable active and inactive times
  • Topology-free, polarity-insensitive, 2-wire communication
  • FT-10 and LPT-10 versions available
  • LonMark ® certified
  • 1-6 buttons with or without pilot
  • Mounts to standard single-gang box
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • Light Almond
  • White
  • Ivory
  • Black
  • Gray
Environmental Conditions Indoor
Listings LonMark 3.3
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Certifications and Compliance

Certified Listed LonMark 3.3

Stocked Items

Catalog Number UPC Product Description
Catalog Number LXSW1FTW UPC 640181801081 Product Description LX Switch Station 1 Btn FT Wht Check Inventory
Catalog Number LXSW1LPI UPC 640181800831 Product Description LX Switch Station 1 Btn LP Ivy Check Inventory
Catalog Number LXSW2LPG UPC 640181800862 Product Description LX Switch Station 2 Btn LP Gry Check Inventory
Catalog Number LXSW2LPW UPC 640181800886 Product Description LX Switch Station 2 Btn LP Wht Check Inventory
Catalog Number LXSW4LPG UPC 640181800947 Product Description LX Switch Station 4 Btn LP Gry Check Inventory
Catalog Number LXSW4LPW UPC 640181800961 Product Description LX Switch Station 4 Btn LP Wht Check Inventory
Catalog Number LXSW6FTI UPC 640181801272 Product Description LX Switch Station 6 Btn FT Ivy Check Inventory