text.skipToContent text.skipToNavigation

LX Occupancy Sensor

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

The LX Occupancy Sensor is a LonMark ® certified device that represents the state-of-the-art in sensor technology by combining both ultrasonic (US) and passive infrared (PIR) technologies for unequaled occupancy detection and false trip immunity. Both FT-10 and LPT-10 versions are available. The LX Occupancy Sensor features Hubbell Control Solutions patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • FT-10 and LPT-10 versions available
  • Topology-free, polarity-insensitive, 2-wire communication
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-Digital, dual technology (Ultrasonic [US] and passive infrared [PIR]) sensor
  • Sensors can be adjusted remotely from LX Touch Screen Tablet
  • Non-volatile memory for sensor settings
  • 2000 square feet coverage
  • UL and cUL listed
  • LonMark ® certified
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • 4 in Electrical Box
  • Through Ceiling Tile Using Threaded Nipple And Gasket
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type
  • Controls
  • Sensors

Electrical Ratings

Connectivity Wired

Certifications and Compliance

Certified Listed LonMark 3.3

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LXOMDT2000FTLM UPC 640181601698 Product Description LX US & PIR Sensor 2K SqFt FT LON Mark Check Inventory
Catalog Number LXOMDT2000LP UPC 640181800732 Product Description LX US & PIR Sensor 2K SqFt LP Check Inventory