text.skipToContent text.skipToNavigation

LX Relays

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

The heart of any lighting control system is the relay. With today's new high in-rush lighting loads and demanding inductive switching requirements, only the most robust relays are capable of keeping up with the demands placed upon them. LX Relays are recognized as the industry's most robust and reliable relays on the market today. With a 2,000 Amp in-rush current and 14,000 Amp short circuit current, our relays are built to last.

  • Robust and reliable mechanically latching relay
  • UL endurance test 60k operations at 20A, 300VAC
  • Suitable for high in-rush loads up to 2,000 Amps
  • 14,000 Amp short circuit current @277VAC (Single pole only)
  • 120, 277 & 347VAC Single Pole
  • 208, 240 & 480VAC Double Pole
  • Built-in manual override lever & ON/OFF indicator
  • True relay status
  • UL Listed
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Black
Environmental Conditions Indoor
Listings
  • UL
  • UL 508
  • cUL
Mounting Type
  • Connected Via Control Wires On Lx Relay Panel I/O Card
  • Mounting Screws in Panel
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls
Warranty Length 5 Year Warranty

Electrical Ratings

Connectivity Wired

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LXRL1 UPC 640181800794 Product Description LX Relay, 1P, 120/277/347VAC Check Inventory