text.skipToContent text.skipToNavigation

LX Terminator

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions LX Terminator ensures the correct operation of the LX Series free topology (FT), twisted-pair communication networks. On an FT network, each LX Series network segment needs to correctly terminate so that network signals do not refl ect back to the segment. The LX Terminator absorbs these network signals and provides a low-cost solution for terminating network segments. The LX Terminator is not required for link power (LP) networks.

  • LX network segment terminator
  • DIN Rail Mounting
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Green
Environmental Conditions Indoor
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Resources/Downloads