text.skipToContent text.skipToNavigation

LXBASM Building Automation Interface

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' ProtoNode is an external, high performance, low cost Building Automation multi-protocol gateway for providing control and access to LX Network Lighting Control Panel system. The device provides protocol translation between Serial-LX and Ethernet-LX devices using BACnet®, Metasys® N2 by JCI, and Modbus. ProtoNode is designed to be used in facilities that need to quickly and easily enable their LX Lighting Control Panels and Devices to interface with other protocols. The ProtoNode device is pre-configured with LX system protocol interface and allows the user to field select BAS system protocols including Modbus RTU, Modbus TCP, BACnet/IP, BACnet MS/TP or JCI Metasys N2OPEN.

  • Programming Interface:
  • No software required; built-in web server provides connection via any compatible Internet browser
  • Graphical User Interface (GUI) makes programming both intuitive and simple
  • Unit is field selectable for specific BAS protocol
  • Sophisticated user account/password manager
  • System Integration:
  • Integrates LX lighting control systems and Building Automation Systems (BAS)
  • Integrates with BACnet®, Metasys® N2 by JCI, and Modbus standards
  • Automatically generates all required control points and documentation for integration with the selected protocol

Product Details

General

Accessibility
  • Internet Access
  • BMS/BAS
  • Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Listings
  • BACnet Testing Labs (BTL) B-ASC
  • TUV approved to UL 916 standard and CSA C22-2
  • OPC Self Certified to Compliance
  • CE Mark
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 24 VDC

Certifications and Compliance

Certified Listed LonMark 3.3