text.skipToContent text.skipToNavigation

LXBC Breaker Control Panels

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

The LXBC Breaker Control Panel provides the opportunity to combine controlled and non-controlled loads into a single fully functional branch circuit panel board. The LXBC integrates seamlessly into the LX Lighting Control Network and can be used as a stand-alone LX control panel or combined in a network with other LX and/or LXBC panels.

  • Unique handheld touch screen graphical user interface (GUI) (Order Separately)
  • Robust and reliable 20 and 30 Amp mechanically latching circuit breaker/relays
  • Multiple size enclosures available (12, 18, 30, and 42 spaces)
  • 100 Amp and 225 Amp bussing Main Lugs or Main Circuit Breaker
  • 120/208V, 3PH, 4W or 277/480V, 3PH, 4W
  • Topology-free, polarity-insensitive, 2-wire communication
  • LonMark ® certified
  • Feature-rich scheduling functions
  • 365-day time clock
  • Automatic Daylight Savings Time and leap year compensation
  • Built-in astronomical time clock for sunrise and sunset programming
  • UL Listed
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Construction Material - Main steel
Environmental Conditions Indoor
Listings
  • UL
  • UL 916
Mounting Type Surface Walling in Utility Closet Via Mounting Screws in Wall
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls
Warranty Length 5 Year Warranty

Electrical Ratings

Connectivity Wired
Voltage Rating 120 V

Certifications and Compliance

Certified Listed LonMark 3.3

Resources/Downloads